概要
説明
The RAA223021 evaluation board (RTKA223021DE0010BU) is a high voltage flyback converter that is designed to demonstrate a low-cost high-performance isolated AC/DC converter. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 1A of load current. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection, and is designed on a double-sided printed circuit board (PCB) with full-wave input rectification.
特長
- Universal input
- EMI compliance for EN 55022/CISPR 22
- Standby power less than 50mW
- No audible noise
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| RTKA223021DE0010BU | Active | In Stock | 1u | $69 | Available | Yes | EAR99 | 8473.30.1180 |