概要
説明
The ISL91108IIN-EVZ evaluation platform allows for quick evaluation of the ISL91108 highly-integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance. The ISL91108 is designed for standalone applications and supports a 3.3V fixed output voltage or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.
特長
- ISL91108 high-efficiency buck-boost regulator
- Input voltage rating from 1.8V to 5.5V
- Fixed 3.3V output voltage on the ISL91108IIN-EVZ evaluation board
- Up to 1.5A output current (PVIN = 3.0V, VOUT = 3.3V)
- 2.5MHz switching frequency
- Jumper selectable EN (enabled/disabled)
- Jumper selectable mode (auto-PFM/forced-PWM)
- Connectors, testpoints and jumpers for easy evaluation
アプリケーション
- Smartphones
- Tablet PCs
設計・開発
関連ボード&キット
ボード&キット
ISL91108IIA-EVZ
アクティブ
Highly-Integrated Buck-Boost Switching Regulator Evaluation Board
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL91108IIN-EVZ | Active | Out of Stock | 1u | $72.07 | Available | Yes | EAR99 | 8473.30.1180 |
| ISL91108IINR-EVZ | Active | Out of Stock | 1u | $72.07 | Available | Yes | EAR99 | 8473.30.1180 |