概要
The ISL91108IIN-EVZ evaluation platform allows for quick evaluation of the ISL91108 highly-integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance. The ISL91108 is designed for standalone applications and supports a 3.3V fixed output voltage or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.
特長
- ISL91108 high-efficiency buck-boost regulator
- Input voltage rating from 1.8V to 5.5V
- Fixed 3.3V output voltage
- Up to 1.5A output current (PVIN = 3.0V, VOUT = 3.3V)
- 2.5MHz switching frequency
- Jumper selectable EN (enabled/disabled)
- Jumper selectable mode (auto-PFM/forced-PWM)
- Connectors, test points, and jumpers for easy evaluation
アプリケーション
民生機器全般サンプル&ご購入
適用されたフィルター
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
Highly-Integrated Buck-Boost Switching Regulator with Resistor-Programmable Output Voltage Evaluation Board
ISL91108IIA-EVZ アクティブ
Enables evaluation of the ISL91108 buck‑boost regulator with seamless mode transitions. Designed for flexible low‑voltage power designs.