メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ISL75051ASEHEV1Z evaluation board provides a simple platform to evaluate the performance of the ISL75051ASEH radiation hardened low-dropout linear regulator (LDO).

The ISL75051ASEH is a high-performance, adjustable, low-voltage, high-current, low-dropout linear regulator specified at 3A rated output current for input voltages from 2.2V to 6V. The LDO's output can be adjusted from 0.8V to 5V using two preset resistors.

特長

  • TID, ELDRS, and SEE rated
  • Very fast load transient response
  • ±2.0% guaranteed VOUT accuracy over line, load, and temperature
  • Typical dropout of 287mV at 3A
  • Enable (EN), Power-Good (PG), and overcurrent protection (OCP) features
  • Short-circuit and over-temperature protection

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

製品選択

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL75051ASEHEV1ZActiveOut of StockAvailableYesEAR998473.30.1180

ビデオ&トレーニング