概要
The ISL75051ASEHEV1Z evaluation board provides a simple platform to evaluate the performance of the ISL75051ASEH radiation hardened low-dropout linear regulator (LDO).
The ISL75051ASEH is a high-performance, adjustable, low-voltage, high-current, low-dropout linear regulator specified at 3A rated output current for input voltages from 2.2V to 6V. The LDO's output can be adjusted from 0.8V to 5V using two preset resistors.
特長
- TID, ELDRS, and SEE rated
- Very fast load transient response
- ±2.0% guaranteed VOUT accuracy over line, load, and temperature
- Typical dropout of 287mV at 3A
- Enable (EN), Power-Good (PG), and overcurrent protection (OCP) features
- Short-circuit and over-temperature protection
アプリケーション
産業オートメーション使用製品

サンプル&ご購入
ISL75051ASEHEV1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
ビデオ&トレーニング
Josh Broline discusses the FPGA reference design featuring the ISL70001SEH, ISL70002SEH, and ISL75051SRH radiation hardened products at APEC 2013.