概要
The ISL71218MEVAL1Z evaluation platform is designed for evaluating the ISL71218M radiation tolerant, single-supply, rail-to-rail output, dual amplifier with ground sensing inputs that allow the common-mode input voltage to swing 0.5V below the V- rail. The ISL71218 can operate from a single or dual supply with a 3V to 40V supply range. The device features very-low power, low offset voltage, and low temperature drift, making it ideal for applications such as precision instrumentation, current sensing, and power supply and industrial process controls.
特長
- Wide VIN range, single or dual supply operation
- +1.8V/-1.2V to ±20V
- 3.0V to 40V
- Single-ended or differential input operation
- External VREF input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
サンプル&ご購入
ISL71218MEVAL1Z
アクティブ| Pb (Lead) Free: | Yes |
ビデオ&トレーニング
Learn about Renesas's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.