概要
説明
The ISL70321SEH radiation hardened quad power supply sequencer evaluation boards highlight an innovative turn-on and turn-off sequencer solution for multi-voltage space-based applications using point-of-load (POL) DC/DC voltage converters. The ISL70321SEHEV1Z platform provides a single IC 4-event evaluation platform, whereas the ISL70321SEHEV2Z provides a dual cascaded IC 8-event evaluation platform. Both evaluation boards are provided on the same PCB design and are both available from inventory in the desired configuration.
特長
- Jumper enabled for stand alone or POL evaluation
- Convenient power connection
- Done indicator
- Easy interconnectivity with other Intersil boards
アプリケーション
設計・開発
関連ボード&キット
ボード&キット
Radiation Hardened Quad Power Supply Sequencer Evaluation Board
The ISL70321SEH radiation hardened quad power supply sequencer evaluation boards highlight an innovative turn-on and turn-off sequencer solution for multi-voltage space-based applications using point-of-load (POL) DC/DC voltage converters. The ISL70321SEHEV1Z platform provides a single IC... 続きを読む
Radiation Hardened Quad Power Supply Sequencer Demonstration Board
The ISL70321SEHDEMO1Z is a small form factor (SFF) board suitable for integrating onto an existing circuit board or prototype system circuit. The demonstration board provides up to four sequencing events for point-of-load (POL) regulators powering multi-rail loads.
The ISL70321SEHDEMO1Z provides... 続きを読む
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| ISL70321SEHEV2Z | Active | Out of Stock | Available | Yes | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
16 of Intersil radiation-hardened ICs were onboard the December 5, 2014 maiden voyage of NASA's Orion spacecraft, also known as the uncrewed Exploration Flight Test 1. These rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications in power distribution, navigation and flight control, and in the inertial measurement unit.