概要
The ISL70219ASEHEV1Z evaluation platform is designed to evaluate the ISL70219ASEH 40V radiation hardened and Single Event Transient (SET) enhanced precision low-power operational amplifier. The ISL70219ASEH contains two very-high precision amplifiers featuring the perfect combination of low noise versus power consumption. Low offset voltage, low IBIAS current, and low temperature drift make the op amps the ideal choice for applications requiring both high DC accuracy and AC performance.
The combination of high precision, low noise, low power, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls.
特長
- Wide VIN range single supply or dual supply
- ±2.25V to ±18V
- +4.5V to +36V
- Single-ended or differential input operation
- External VREF input
- Banana Jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading.
アプリケーション
産業オートメーション使用製品
サンプル&ご購入
ISL70219ASEHEV1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | 9A515.e.1 |
| HTS (US): | 8473.30.1180 |
ビデオ&トレーニング
16 of Intersil radiation-hardened ICs were onboard the December 5, 2014 maiden voyage of NASA's Orion spacecraft, also known as the uncrewed Exploration Flight Test 1. These rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications in power distribution, navigation and flight control, and in the inertial measurement unit.