Skip to main content
Renesas Electronics Corporation

Description

The ISL70219ASEHEV1Z evaluation platform is designed to evaluate the ISL70219ASEH 40V radiation hardened and Single Event Transient (SET) enhanced precision low-power operational amplifier. The ISL70219ASEH contains two very-high precision amplifiers featuring the perfect combination of low noise versus power consumption. Low offset voltage, low IBIAS current, and low temperature drift make the op amps the ideal choice for applications requiring both high DC accuracy and AC performance.

The combination of high precision, low noise, low power, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls.

Features

  • Wide VIN range single supply or dual supply
    • ±2.25V to ±18V
    • +4.5V to +36V
  • Single-ended or differential input operation
  • External VREF input
  • Banana Jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading.

Applications

Type Title Date
Manual - Development Tools PDF 14.17 MB
PCB Design Files ZIP 644 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70219ASEHEV1ZActiveOut of StockAvailableYes9A515.e.18473.30.1180