概要
The ISL70002SEHDEMO1Z demonstration board shows the ISL70002SEH radiation hardened and SEE hardened high-efficiency monolithic synchronous buck regulator in a dual current sharing configuration to 38A of output current.
特長
- Ease of use
- Critical monitor points
- Commercial version of NASA's outgassing-compliant power inductor
アプリケーション
産業オートメーション使用製品

高信頼性スイッチングレギュレータ(FET内蔵)
ISL70002SEH アクティブ
Radiation Hardened and SEE Hardened 22A Synchronous Buck Regulator with Current Sharing
サンプル&ご購入
ISL70002SEHDEMO1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | 9A515.e.1 |
| HTS (US): | 8542.39.0090 |