Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL70002SEHDEMO1Z demonstration board shows the ISL70002SEH radiation hardened and SEE hardened high-efficiency monolithic synchronous buck regulator in a dual current sharing configuration to 38A of output current.

Features

  • Ease of use
  • Critical monitor points
  • Commercial version of NASA's outgassing-compliant power inductor

Applications

Type Title Date
Manual - Development Tools PDF 1.91 MB
PCB Design Files ZIP 4.15 MB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70002SEHDEMO1ZActiveOut of StockAvailableYes9A515.e.18542.39.0090