概要
The DA9220‑DA9122‑EVAL evaluation kit enables efficient evaluation of the DA9220 and DA9122 power management devices within a single hardware platform. It provides engineers with a practical way to examine device operation, validate configurations, and understand performance characteristics during the development phase.
This kit is well suited for early-stage design exploration and proof-of-concept work involving advanced power management solutions.
特長
- Evaluation platform for the DA9220 and DA9122 power management devices
- Supports functional evaluation and system-level testing
- Hardware designed to streamline device assessment and comparison
- Enables faster prototyping and validation workflows
- Suitable for development, evaluation, and lab use