概要
説明
The DA14586 Development Kit-Pro provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. This development kit features our SmartBond™ DA14586. DA14586 combines the benefits of the lowest power, smallest size, and lowest system cost Bluetooth® Low Energy system-on-chip (SoC) with an integrated flash. The DA14586 is pin-to-pin compatible with the DA14585, thereby offering a unique cost-down path from flash to OTP.
The motherboard for the kit gives access to all of the package’s general-purpose input-outputs (GPIO), and the on-board SEGGER chip provides the complete debugging capability, while dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™, to profile and fine-tune the power consumption of your application to get the most out of the DA1458x’s advantages.
Separate daughterboard kits can be ordered for the DA14585/DA14586 Development Kit-Pro, including the DA14586-00F02ATDB-P Bluetooth 5.0 daughterboard, which features the DA14586 device in the QFN40 package.
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|---|
| DA14586-00F02ATDB-P | Active | In Stock | 1u | $29 | N/A | Yes |