Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

Topics
・Supports e² studio Linux version

The QE for BLE is a dedicated tool for developing embedded software in systems which support the Bluetooth® Low Energy protocol stack. This tool makes it easy to test the communications features of Bluetooth Low Energy of Renesas MCU, thus reducing development periods up to products being placed on the market.

This product is a plug-in which extends the Renesas IDE "e² studio".
This product is available free of charge.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Renesas Electronics is under license.

Features

  • You can try communications based on Bluetooth with a scripting feature for calling API commands for the Bluetooth® Low Energy protocol stack.
  • Log communications between Bluetooth devices.
  • Sample scripts for connection to smartphones
  • You can test your rough ideas, even though your original hardware is not yet ready.
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTarget Device(Note1)DetailsDownload(Note2)Operating Environment
QE for BLE[RA,RE,RX](Note3)V1.8.0Jun 27, 2025RA FamilySee Release NoteDownloadOperating Environment
RE Family
RX Family
QE for BLEV1.0.0Mar 22, 2016RL78 FamilySee Tool NewsDownload

Notes

  1. For detailed support devices, refer to "Target Devices".
  2. Installing this Product >>
  3. Always use the latest version of QE for BLE[RA,RE,RX] Utility.
    Updating QE for BLE[RA,RE,RX] Utility>>

Target Devices

Please contact Renesas sales division for RE Family.

Downloads

Documentation

Design & Development

Sample Code

Related Boards & Kits

Explore

Videos & Training

Additional Details

Features
Easy Testing of Communications via the Bluetooth Specification

You can try communications based on Bluetooth with a scripting feature for calling API commands for the Bluetooth® Low Energy protocol stack, and log communications between Bluetooth devices.

With these features, you can soon start testing Bluetooth operations, leaving you to concentrate on understanding or studying the basic features of communications, without having to create a complicated embedded program requiring initial settings for an MCU and so on.

We will be providing users with sample scripts for connection to smartphones in each of the various profiles (communications protocols defined by Bluetooth). (Note1)

Note

  1. The supported functions differ depending on the QE for BLE for each MCU family.
Image
qe-for_ble-feature-en

Note: Some functions are supported by QE for BLE[RA,RE,RX] only.

Limitless Usages and Combinations

Since Bluetooth communications can be controlled by a PC (QE for BLE runs under the e² studio) instead of special hardware, you can test your rough ideas (e.g., for operation with a Heart Rate Profile (HRP) device) by using the scripting feature to verify its operation, even though your original hardware is not yet ready.

While developing applications for smartphones, you can check the various settings of the target devices by using a PC with the scripting feature of the QE as a pseudo other party.

Supported Library

DevicesMiddleware
RA4W1Flexible Software Package (FSP)
RE01BBluetooth® Low Energy Protocol Stack for RE family
RX23WBluetooth® Low Energy Protocol Stack for RX family
RL78/G1DBluetooth® Low Energy Protocol Stack for RL78 family

The confirmed debugging tools

DeviceE2 emulatorE2 emulator LiteSEGGER J-Link (J-Link OB)
RA Family  
RX Family  
RL78 Family  

Support

Support Communities

  1. RA4W1 BLE: Alert notification profile

    Dear Renesas team, We have added Alert notification profile in our BLE project on RA4W1 chipset. From the mobile app,, I am able to see the Alert Notification services available on RA4W1 EVK. I have configured, RA4W1 EVK as the client for this profile. I need to get the call ...

    Apr 26, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?