Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
SC10 | NA | 10 | G | HERMET | Yes | 7.00mm | 5.00mm | 2.00mm | 1.27mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
SL0006AA | SIP | 6 | G | PLASTIC | Yes | 1.60mm | 2.00mm | 0.67mm | 0.73mm | |
SL0006AB | SIP | 6 | G | PLASTIC | Yes | 2.00mm | 2.50mm | 1.03mm | 0.94mm | |
SL0006AC | SIP | 6 | G | PLASTIC | Yes | 2.50mm | 3.20mm | 1.03mm | 1.07mm | |
SL0006AD | SIP | 6 | G | PLASTIC | Yes | 3.20mm | 5.00mm | 0.87mm | 1.27mm | |
SL0006AE | SIP | 6 | G | PLASTIC | Yes | 5.00mm | 7.00mm | 0.87mm | 2.54mm | |
SL0022AA | SIP | 22 | G | PLASTIC | Yes | 20.00mm | 18.00mm | 2.04mm | 3.30mm | |
SL0024AA | SIP | 24 | G | PLASTIC | Yes | 5.00mm | 5.50mm | 0.95mm | 0.65mm | |
SL0034AA | SIP | 34 | G | PLASTIC | Yes | 12.00mm | 8.00mm | 1.54mm | 1.00mm | |
SL0034AB | SIP | 34 | G | PLASTIC | Yes | 12.00mm | 8.00mm | 1.54mm | 1.00mm | |
SL0040AA | SIP | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
SL0048AA | SIP | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
SQ0020AA | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
SQ0024AA | VFQFPN | 24 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.60mm | |
SV0016AA | TSSOP | 16 | G | PLASTIC | Yes | 4.40mm | 4.40mm | 0.93mm | 0.65mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TAQ | T3.C | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
TDF | T3.B | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 5.38mm | 0.00mm | 2.54mm |
TKA | T3.D | CAN | 3 | HERMETIC | HERMETIC | Yes | 16.64mm | 10.54mm | 3.05mm | 2.54mm |
TKD | T3.E | CAN | 3 | HERMETIC | HERMETIC | Yes | 20.19mm | 13.72mm | 6.35mm | 3.81mm |
TMP256 | TQFP | 0 | G | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TO4 | TO | 4 | G | PLASTIC | Yes | 0.00mm | 9.53mm | 14.88mm | 0.00mm | |
TO8 | TO | 8 | G | PLASTIC | Yes | 0.00mm | 9.21mm | 18.23mm | 0.00mm | |
VAB | V100.11X11 | FBGA | 100 | PLASTIC | Yes | 11.00mm | 11.00mm | |||
VBK | V196.12X12 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 1.02mm | 0.80mm |
VDC | V196.15X15 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 15.01mm | 15.01mm | 1.02mm | 1.00mm |
VDE | V196.15X15 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 15.01mm | 15.01mm | 1.02mm | 1.00mm |
VEP | V256.13.5X13.5 | LFBGA | 256 | PLASTIC | PLASTIC | Yes | 13.49mm | 13.49mm | 0.00mm | 0.80mm |
VFB | V256.17X17 | FBGA | 256 | PLASTIC | PLASTIC | Yes | 16.99mm | 16.99mm | 1.03mm | 1.00mm |
VFC | EBGA | 192 | PLASTIC | PLASTIC | Yes | 16.99mm | 16.99mm | 0.00mm | 0.00mm | |
VFD | V256.17X17C | PBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
VFE | V256.17X17B | LBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
VFF | V409.18X18 | LBGA | 409 | PLASTIC | PLASTIC | Yes | 17.98mm | 17.98mm | 0.00mm | 0.80mm |
VHA | HBGA | 289 | PLASTIC | PLASTIC | Yes | 19.00mm | 19.00mm | 0.00mm | 0.00mm | |
VJC | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
VJD | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
VJE | ADT001 | VFBGA | 100 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
VJF | V144.7X7A | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
VJG | V172.8X8 | TFBGA | 172 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 1.20mm | 0.50mm |
VLB | V81.8X8 | FBGA | 81 | PLASTIC | Yes | 8.00mm | 8.00mm | 1.36mm | 0.80mm | |
VPB | V356.27X27B | PBGA | 356 | PLASTIC | PLASTIC | Yes | 27.00mm | 27.00mm | 0.00mm | 1.27mm |
VPC | V356.27X27C | HBGA | 356 | PLASTIC | PLASTIC | Yes | 27.00mm | 27.00mm | 0.00mm | 1.27mm |
VPD | V356.27X27B | PBGA | 356 | PLASTIC | PLASTIC | Yes | 27.00mm | 27.00mm | 0.00mm | 1.27mm |
VPE | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
VPF | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
VPG | V416.27X27 | PBGA | 416 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
VPH | V35.4.7X6.3 | TFBGA | 35 | PLASTIC | PLASTIC | Yes | 6.30mm | 4.70mm | 0.91mm | 0.80mm |