Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

SL0006AD (SIP 6)

TitleInformation
Package Description
Descriptive text for this package.
6-SIP LGA 3.20 x 5.00 x 0.87 mm Body 1.
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0006AD
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
3.2mm
Pb Free Category
e4 NiAu
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.87mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.2 x 5.0 x 0.87

Support