The 38D2 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L12, RL78/L13 Group.

Main Solutions

Key Features:

  • Basic machine-language instructions: 71
  • The minimum instruction execution time: 0.32 μs(at 12.5 MHz oscillation frequency)
  • Memory size (QzROM version)
    • ROM: 16 K to 60 K bytes
    • RAM: 640 to 2048 bytes
  • Memory size (Flash memory version)
    • ROM: 60 K bytes
    • RAM: 2048 bytes
  • Programmable input/output ports: 51 (common to SEG: 24)
  • Interrupts: 18 sources, 16 vectors
  • Timers: 8-bit × 4, 16-bit × 2
  • Serial Interface : 8-bit × 2 (UART or Clock-synchronized)
  • PWM: 10-bit × 2, 16-bit × 1 (common to IGBT output)
  • A/D converter: 10-bit × 8 channels (A/D converter can be operated in low-speed mode.)
  • Watchdog timer: 8-bit × 1
  • ROM correction function : 32 bytes × 2 vectors
  • LED direct drive port: 8 (average current: 15 mA, peak current: 30 mA, total current: 90 mA)
  • LCD drive control circuit
    • Bias: 1/2, 1/3
    • Duty: 2, 3, 4
    • Common output: 4
    • Segment output: 24
  • Main clock generating circuit: 1 (connect to external ceramic resonator or on-chip oscillator)
  • Sub-clock generating circuit: 1 (connect to external quartz-crystal oscillator)
  • Power source voltage (QzROM version)
    • [In frequency/2 mode]
      • (f(XIN) < 12.5 MHz) : 4.5 to 5.5 V
      • (f(XIN) < 8 MHz) : 4.0 to 5.5 V
      • (f(XIN) < 4 MHz) : 2.0 to 5.5 V
      • (f(XIN) < 2 MHz) : 1.8 to 5.5 V
    • [In frequency/4 mode]
      • (f(XIN) < 16 MHz) : 4.5 to 5.5 V
      • (f(XIN) < 8 MHz) : 2.0 to 5.5 V
      • (f(XIN) < 4 MHz) : 1.8 to 5.5 V
    • [In frequency/8 mode]
      • (f(XIN) < 16 MHz) : 4.5 to 5.5 V
      • (f(XIN) < 8 MHz) : 2.0 to 5.5 V
      • (f(XIN) < 4 MHz) : 1.8 to 5.5 V
    • [In low-speed mode]: 1.8 to 5.5 V
    Note: 12.5 MHz < f(XIN) < 16 MHz is not available in the frequency/2 mode.
  • Power source voltage (Flash memory version)
    • [In frequency/2 mode]
      • (f(XIN) < 12.5 MHz) : 4.5 to 5.5 V
      • (f(XIN) < 8 MHz) : 4.0 to 5.5 V
      • (f(XIN) < 4 MHz) : 2.7 to 5.5 V
    • [In frequency/4 mode]
      • (f(XIN) < 16 MHz) : 4.5 to 5.5 V
      • (f(XIN) < 8 MHz) : 2.7 to 5.5 V
    • [In frequency/8 mode]
      • (f(XIN) < 16 MHz) : 4.5 to 5.5 V
      • (f(XIN) < 8 MHz) : 2.7 to 5.5 V
    • [In low-speed mode]: 2.7 to 5.5 V
    Note: 12.5 MHz < f(XIN) < 16 MHz is not available in the frequency/2 mode.
  • Power dissipation (QzROM version)
    • In frequency/2 mode: Typ. 32 mW (VCC = 5 V, f(XIN) = 12.5 MHz, Ta = 25 degrees C)
    • In low-speed mode: Typ. 18 μW (VCC = 2.5 V, f(XIN) = stop, f(XCIN) = 32 kHz, Ta = 25 degrees C)
  • Power dissipation (Flash memory version)
    • In frequency/2 mode: Typ. 20 mW (VCC = 5 V, f(XIN) = 12.5 MHz, Ta = 25 degrees C)
    • In low-speed mode: Typ. 1.1 mW (VCC = 2.7 V, f(XIN) = stop, f(XCIN) = 32 kHz, Ta = 25 degrees C)
  • Operating temperature range: -20 to 85 degrees C

Flash Memory Mode

  • Program/Erace voltage: VCC = 2.7 to 5.5 V
  • Program method: Programming in unit of byte
  • Erace method: Block erasing
  • Program/Erase control by software command

 

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
Characteristics data Information on observed values. Please use this as reference data when developing your set.
Reference oscillator circuit constants Oscillator circuit constants provided for reference by Murata Manufacturing, Kyocera and Nihon Dempa Kogyo.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.