Skip to main content
Renesas Electronics Corporation

Description

The 38D2 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCEthernetTemp. Range (°C)
M38D24G4-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.625KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D24G4-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP80.625KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D24G4FP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
Package80.625KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D24G4HP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP80.625KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D24G6-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.625KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D24G6-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP80.625KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D24G6FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package80.625KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D24G6HP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP80.625KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D28G8-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package81.5KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D28G8-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP81.5KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D28G8FP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
Package81.5KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D28G8HP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP81.5KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29FFFP#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package82KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29FFHP#U1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29GC-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package82KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29GC-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29GCFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package82KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29GCHP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP82KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29GF-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package82KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29GF-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29GFFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package82KB12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M38D29GFHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP82KB64#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85

Support Communities

  1. Can't program 38D5 series with E8a

    Hi all, I have a programming problem for M38D59GFHP, I use my own PCB and connect it to the E8a. The connection between them follow the document "On Board Programming for QzROM / FLASH with E8a Rev. 4.10"., the crystal I use is 4MHz. And when I use FDT ...

    Apr 12, 2023

Knowledge Base

  1. (38D2) What to know about MCU's current consumption using LCD drive circuit?

    For the power supply current ICC of the MCU itself: The current consumption depends on the supply voltage, oscillation frequency, operating mode (clock frequency dividing ratio), frame frequency, and the number of SEG/COM. The higher frame frequency or the more SEG/COM there are, the higher current ...

    Aug 5, 2009
  2. (38D2) What is the state of COM when MCU enters STOP mode while LCD operates?

    When the MCU enters STOP mode, the LCD enable bit (bit 3 of the LCD mode register (0x13h address)) is forcibly set to 0. At the same time, when the VL3 connection bit (bit 6 of the LCD power control register (0x14h address)) = 0, both SEG pins and COM pins ...

    Jan 9, 2009
  3. (3823, 38D2, 38D5) Are there ways to cut MCU's current consumption using A/D conversion?

    The following methods are available. Please perform A/D conversion only when sampling is necessary. Also, when not performing A/D conversion, make sure to disconnect the resistor ladder from the reference voltage input pin (VREF) by setting 0 (automatic) to the VREF input switch bit. In addition ...

    Aug 5, 2009
View All Results from Knowledge Base (118)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?