RAA3064002GFP

Product Status: Sample available

PARAMETRICS

Parameters
RAA3064002GFP
Basic Information
Production Status
Sample available
PLP
-
Operating Voltage Min (V)
4.5
Operating Voltage Max (V)
5.5
Operating Temperature Min (°C)
-40
Operating Temperature Max (°C)
85
Package Type
LFQFP
Pin Count
48
Package Code