LED Downlight Solution Features

  • Supports phase dimmer signal and DC current dimming by PWM dimmer signal source
  • Outstanding line regulation for easy support of worldwide power inputs
Image
Evaluation Boards Available for Three Types of Dimming

Evaluation Boards Available for Three Types of Dimming

Worldwide Input Voltage Solution

Solution for Worldwide Market (Vac = 85V to 264V)

Specifications

  • Pin = 10W
  • Efficiency: 85% or more
  • Power factor: 0.9 or more
  • Total harmonic distortion [THD]: 20% or less
  • Output current ripple: 30% or less
Image
R2A20134EVB-NNWE Circuit

R2A20134EVB-NNWE Circuit

Application Note

Application Note Recommended Products High Resolution Circuit Diagram Calculation Sheet
R2A20134EVB-NNWE Application Note R2A20134 Evaluation Board (PDF | English, 日本語) Driver IC: R2A20134SP R2A20134EVB High-Side Schematic (PDF) R2A20134EVB-NNWE Calculation Sheet (XLS)

North America High Efficiency, Phase Dimming Solution (100V)

Phase Dimming Solution for North American Market (Vac = 85V to 132V)

Specifications

  • Pin = 10W
  • Efficiency: 85%
  • Power factor: 0.9 or more
  • Total harmonic distortion [THD]: 20% or less
  • Output current ripple: 30% or less
  • Compatible with leading edge/trailing edge dimmers
  • NEMA SSL 6 compliant
Image
R2A20135EVB-ND1 Circuit

R2A20135EVB-ND1 Circuit

Application Note

Application Note Recommended Products High Resolution Circuit Diagram Calculation Sheet
R2A20135EVB-ND1 R2A20135 Evaluation Board (PDF | English, 日本語) Driver IC: R2A20135SP R2A20135EVB-ND1 Schematic (PDF) R2A20135 FFM Calculation Sheet (XLS)

Europe High Efficiency, Phase Dimming Solution (200V)

Phase Dimming Solution for European Market (Vac = 180V to 264V)

Specifications

  • Pin = 10W
  • Efficiency: 80% or more
  • Power factor: 0.9 or more
  • Output current ripple: 30% or less
  • Compatible with leading edge/trailing edge dimmers
Image
R2A20135EVB-ND2 Circuit

R2A20135EVB-ND2 Circuit

Application Note

Application Note Recommended Products High Resolution Circuit Diagram Calculation Sheet
R2A20135EVB-ND2 R2A20135 Evaluation Board (PDF | English, 日本語) Driver IC: R2A20135SP R2A20135EVB-ND2 Schematic (PDF) R2A20135 CRM Calculation Sheet (XLS)

Additional Lighting Resources

Digital Baselight, Downlight and Outdoor Light Solutions
LED Light Bulb Solutions
Lighting System Communications
Recommended Devices for LED Lighting

Documentation & Downloads

Title language Type Format File Size Date
Other
R2A20134EVB-NNWE Calculation Sheet Software & Tools - Others XLS 647 KB
R2A20134EVB High-Side Schematic Schematic PDF 85 KB
R2A20135 CRM Calculation Sheet Software & Tools - Others XLS 656 KB
R2A20135EVB-ND2 Schematic Schematic PDF 36 KB
R2A20135 FFM Calculation Sheet Software & Tools - Others XLS 658 KB
R2A20135EVB-ND1 Schematic Schematic PDF 96 KB