Skip to main content

Modbus ASCII/RTU Slave Board

Overview

Description

Modbus is widely used in the field of factory automation and plant automation because its specifications are open to the public, free to use and relatively easy to implement. Therefore, Modbus is the most common serial communication protocol for connecting industrial equipment.

Modbus is based on serial communication and has two transmission modes, Modbus ASCII and Modbus RTU. The physical layer of Modbus often uses the RS-485 standard. By combining the RL78 MCU with sample programs and RS-485 transceiver products, you can easily implement slave devices that communicate using Modbus ASCII or Modbus RTU. The RL78 MCU has industry-leading low power operation, making it ideal for simple functions such as low power operation, I/O control, and temperature and humidity measurement.

System Benefits:

  • Modbus ASCII/RTU enables 1: N connection and communication with a maximum transmission distance of 500m by using RS-485 for the physical layer
  • Modbus can manage the environment in the factory by acquiring the illuminance, air quality, temperature, and humidity information to control the equipment and air vents

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1 Connector double arrow.11 Connector double arrow Connector Arrow RS-485 Transceiver RS-485 Transceiver RS-485 Transceiver Modbus Modbus ASCII/RTU (Master Board) ModbusASCII/RTU (Master Board) Actuator Controller Actuator Controller Actuator Controller Light Sensor Light Sensor Light Sensor Indoor Air Quality Sensor Indoor Air Quality Sensor Indoor Air Quality Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor Connector Arrow.20 Connector Arrow.21 Connector Arrow.22 LDO LDO LDO AUX Power AUX Power AUX Power Connector Line Connector Arrow.28 Connector Arrow.31 5V 5V 5V 3.3V 3.3V 3.3V 3.3 V 3.3V 3.3V I/O Controllers I/O Controllers I/O Controllers Connector Arrow.34 Connector Arrow.35 Connector double arrow.36 Connector Line.38 JP124 JP124 JP124 MCU EP Multi-function block MCU MCU Peripheral I2C I2C UART UART UART I/O I/O I/O Board - Optional Connector Arrow.43
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?