Features
- Digital compensation of sensor offset, sensitivity, temperature drift and non-linearity
- Accommodates differential sensor signal spans from 3 mV/V to 105 mV/V
- ZACwire™ one-wire interface (OWI)
- Internal temperature compensation and detection via bandgap PTAT (proportional to absolute temperature)
- Optional sequential output of both temperature and bridge readings on ZACwire™ digital output
- Output options: ratiometric analog voltage, absolute analog voltage, digital one-wire-interface
- Supply voltage 2.7V to 5.5 V, with external JFET 5.5V to 30 V
- Current consumption, depending on adjusted sample rate, 0.25 mA to 1 mA
- Wide operational range -50°C to +150°C
- Fast response time 1 ms
- High voltage protection up to 30V with external JFET
- Buffered and chopper-stabilized output DAC
Description
The ZSC31010 is a CMOS integrated circuit, which enables easy and precise calibration of resistive bridge sensors via EEPROM. When mated to a resistive bridge sensor, it will digitally calibrate offset and gain with the option to calibrate offset and gain coefficients and linearity over temperature. A second-order compensation can be enabled for temperature coefficients of gain or offset or bridge linearity. ZSC31010 communicates via IDT's ZACwire™ serial interface to the host computer and is easily mass calibrated in a Windows™ environment. Once calibrated, the output SIG™ pin can provide selectable 0 to 1 V absolute analog output; rail-to-rail ratiometric analog output; or digital serial output of bridge data with optional temperature data.
Parameters
| Attributes | Value |
|---|---|
| Function | Resistive SSC |
| Automotive Qual. | No |
| Supply Voltage (V) | 2.7 - 30 |
| Input Type | Single-bridge |
| Interface | Ratiometric Voltage, Absolute Voltage, ZACwire™ |
| Adj. Analog Gain | 6 - 6, 12 - 12, 24 - 24, 48 - 48 |
| Resolution (bits) | 14 |
| Sample Rate Max (KHz) | 1 |
| Temp. Range (°C) | -40 to +85°C, -40 to 85°C, -50 to 150°C |
Applied Filters: