Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8/38076R Group is supported only for customers who have already adopted these products. The RX113 or RL78/L13, RL78/L1C Groups are recommended for new designs.

Applications

  • Home Appliance
  • Healthcare
Part NumberStatusSamplesStockPackagePLP terminatedCPUBit SizeRAM (KB)Program Memory (KB)Operating Freq (Max) (MHz)Lead Count (#)TimerADCEthernetLVD or PVDDMATemp. Range (°C)Moisture Sensitivity Level (MSL)
DF38076RH10VObsoleteN/AIn StockQFP2024 Jan (terminated)H8/300H162KB48KB10MHz80#16-bit x 4-ch10-bit x 8-chNoNoNo-20 to +753
DF38076RH10WVObsoleteN/AOut of StockQFP2024 Jan (terminated)H8/300H162KB48KB10MHz80#16-bit x 4-ch10-bit x 8-chNoNoNo-40 to +853
DF38076RH4VObsoleteN/AOut of StockQFP2024 Jan (terminated)H8/300H162KB48KB10MHz80#16-bit x 4-ch10-bit x 8-chNoNoNo-20 to +753
DF38076RLP10VObsoleteN/AOut of StockTFLGA2024 Jan (terminated)H8/300H162KB48KB10MHz85#16-bit x 4-ch10-bit x 8-chNoNoNo-20 to +75
DF38076RLP10WVObsoleteN/AIn StockTFLGA2024 Jan (terminated)H8/300H162KB48KB10MHz85#16-bit x 4-ch10-bit x 8-chNoNoNo-40 to +853
DF38076RLP4VObsoleteN/AOut of StockTFLGA2024 Jan (terminated)H8/300H162KB48KB10MHz85#16-bit x 4-ch10-bit x 8-chNoNoNo-20 to +75
DF38076RW10VObsoleteN/AIn StockTFQFP2024 Jan (terminated)H8/300H162KB48KB10MHz80#16-bit x 4-ch10-bit x 8-chNoNoNo-20 to +753
DF38076RW10WVObsoleteN/AOut of StockTFQFP2024 Jan (terminated)H8/300H162KB48KB10MHz80#16-bit x 4-ch10-bit x 8-chNoNoNo-40 to +85
DF38076RW4VObsoleteN/AIn StockTFQFP2024 Jan (terminated)H8/300H162KB48KB10MHz80#16-bit x 4-ch10-bit x 8-chNoNoNo-20 to +753