Features
- High-speed access and chip select times – 20/25ns (max.)
- Low-power consumption
- Produced with advanced CMOS high-performance technology
- CMOS process virtually eliminates alpha particle soft-error rates
- Input and output directly TTL-compatible
- Static operation: no clocks or refresh required
- Available in 24-pin (300 mil) ceramic DIP package
- Military product compliant to MIL-STD-833, Class B
Description
The 5962-89690 (6116 SRAM) is organized as 2K x 8. This part offers a reduced power standby mode. All inputs and outputs are TTL-compatible. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.
Applied Filters:
Loading