Renesas digital signal processing (DSP) upconverter products include quad programmable upconverters (QPUC) and wideband programmable modulators. QPUC is a QASK/FM modulator/FDM upconverter designed for high dynamic range applications such as cellular base stations. WPM is a quadrature amplitude modulator/upconverter designed for wideband digital modulation.

Documentation & Downloads

Title language Type Format File Size Date
Application Notes & White Papers
AN1010: Wideband Programmable Modulator (WPM) Application Note PDF 432 KB
AN9911: Cellular Applications Application Note PDF 1.97 MB