Features
- 15 - 0.7V low-power HCSL output pairs
- Save power and board space - no Rp
- Space-saving 64-pin QFN package
- Fixed feedback path for 0ps input-to-output delay
- 9 selectable SMBus addresses
- PLL or bypass mode
- PLL can de-jitter incoming clock
- 100MHz or 133MHz PLL mode operation for PCIe and QPI/UPI applications
- Selectable PLL bandwidth minimizes jitter peaking in downstream PLLs
- Spread spectrum compatible
Description
The 9ZXL1530 is a low-power version of the 9ZX21501 Intel™ DB1900Z-compatible differential buffer. It has 15 low-power HCSL-compatible outputs and meets all the performance requirements of the Intel DB1900Z specification while reducing power consumption by more than 50% from the original 9ZX21501. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses fixed external feedback to maintain low drift for demanding QPI/UPI applications.
Parameters
| Attributes | Value |
|---|---|
| Chipset Manufacturer | Intel |
| Clock Spec. | DB1900Z v1.6 |
| Diff. Outputs | 15 |
| Diff. Output Signaling | LP-HCSL |
| Output Enable (OE) Pins | 0 |
| Output Freq Range (MHz) | 33 - 150 |
| Diff. Inputs | 1 |
| Diff. Input Signaling | HCSL |
| Accepts Spread Spec Input | Yes |
| Power Consumption Typ (mW) | 535 |
| Advanced Features | Multiple SMBus addresses, HW PLL mode control |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI |
| Package Area (mm²) | 81 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 9.0 x 9.0 x 0.9 | 64 | 0.5 |
Applications
- Buffer for Romley, Grantley and Purley Servers
Applied Filters:
Loading