Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • 15 - 0.7V low-power HCSL output pairs
  • Save power and board space - no Rp
  • Space-saving 64-pin QFN package
  • Fixed feedback path for 0ps input-to-output delay
  • 9 selectable SMBus addresses
  • PLL or bypass mode
  • PLL can de-jitter incoming clock
  • 100MHz or 133MHz PLL mode operation for PCIe and QPI/UPI applications
  • Selectable PLL bandwidth minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible

Description

The 9ZXL1530 is a low-power version of the 9ZX21501 Intel™ DB1900Z-compatible differential buffer. It has 15 low-power HCSL-compatible outputs and meets all the performance requirements of the Intel DB1900Z specification while reducing power consumption by more than 50% from the original 9ZX21501. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses fixed external feedback to maintain low drift for demanding QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs15
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)33 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)535
Supply Voltage (V)1.05 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors30
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Applications

  • Buffer for Romley, Grantley and Purley Servers
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9ZXL1530BKLFActiveAvailableIn StockVFQFPN1ku | $2.7164#Tray30207#Yese3 Sn0 to 70°CMALAYSIATAIWAN, USA
9ZXL1530BKLFTActiveN/AOut of StockVFQFPN1ku | $2.7164#Reel33000#0Yese3 Sn0 to 70°CMALAYSIATAIWAN, USA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?