Skip to main content
Renesas Electronics Corporation

Power & Energy

The way energy is generated, stored, and distributed is rapidly changing as the world moves toward a cleaner and more connected future. Renesas helps drive this transformation with technologies that help improve efficiency, enable intelligent control, and support reliable connectivity across energy applications. From solar power and battery storage to smart metering, grid communications, and energy management, teams can develop smart, efficient energy systems that deliver reliable performance and help build a more sustainable future.

Intelligent Energy Generation & Conversion

Maximize solar energy harvesting and control power conversion with our RA and RX MCUs, GaN power devices, and gate drivers. Design for maximum power point tracking (MPPT), real-time power-flow control, and high-efficiency switching in compact solar and hybrid inverter systems.

Energy Storage & Power Management

Monitor battery cells and manage stored energy with our multi-cell battery-management ICs, precision power monitors, and RA MCUs. Deliver scalable battery packs with daisy-chain monitoring, real-time power alerts, and intelligent system control for reliable energy-storage operation.

Connected Grid Communications

Connect smart meters and grid devices using our PLC modem ICs, line drivers, and RX MCUs. Support G3-PLC and PRIME communication over existing power lines, with reliable data exchange and network management for connected energy infrastructure.

Resilient Energy Infrastructure

Monitor grid conditions and respond to abnormal power flow with our precision-sensing MCUs, connected controllers, and power ICs. Combine integrated 24-bit ADC measurement, remote monitoring, and bidirectional power control to support responsive feeder automation and dependable grid operation.

Power & Energy Applications

Driving the Transition to Smarter Energy Infrastructure

Maximize Energy Harvest

Balance Solar Energy Harvest, Efficiency, and Power Density

Changing sunlight and operating conditions can make it challenging to maximize solar energy harvest while maintaining conversion efficiency, compact size, and power quality.

Renesas RA6T2 MCUs provide real-time control and high-resolution PWM, while GaN power devices and gate drivers support efficient switching in solar microinverters. MPPT control helps optimize energy harvesting, and high-frequency switching reduces magnetics size.

Sun wshining on photovoltaic solar panels.
Photovoltaic Solar Panels
Power & Energy
Single-Stage DAB-Based Solar Microinverter
The system delivers 500W of high‑density, high‑efficiency GaN‑based microinverter power.
Power & Energy
Grid-connected Solar Micro Inverter
Solar micro inverter system with grid-connected units features high-performance MCU, MOSFETs, and drivers.
Power & Energy
Smart Solar Battery Charger
Smart solar battery charger helps ensure efficient battery use, protects against overcharging, and adapts to variable inputs.

Manage Power Flow

Simplify Bidirectional Power Conversion and Control

Integrating solar generation, battery storage, and grid connectivity requires the precise control of multiple power paths as generation and demand change.

Renesas real-time MCUs, GaN power devices, and gate drivers combine digital control with high-frequency switching to support solar MPPT, bidirectional battery charging and discharging, and on-grid/off-grid operation. Together, these devices enable coordinated power conversion across generation, storage, and loads while supporting compact, efficient hybrid inverter designs.

Energy storage power station on a green field.
Energy Storage Power Station
Power & Energy
Hybrid Inverter
This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms.
Evaluation Board/Kit
Bidirectional Digital Power Evaluation Kit
Quick Start Guide

Improve Grid Visibility

Monitor Grid Conditions and Enable Remote Response

Distributed grid equipment can make it challenging to maintain accurate visibility of electrical conditions, identify abnormalities, and communicate operating status across energy networks.

Renesas precision-sensing MCUs provide high-resolution electrical measurements, while connected controllers support feeder monitoring and remote response. PLC modem ICs and line drivers support data exchange over existing power lines, helping to reduce the need for additional communication wiring. Together, these capabilities support timely fault reporting, remote diagnostics, and the coordinated monitoring and control of distributed grid equipment.

Electric room control panels in an power substation.
Power Substation Electric Room Control Panels
Power & Energy
Power Line Feeder Terminal Unit
Feeder terminal units monitor high-voltage power lines and measure and store data before uploading it to a central location.
Power & Energy
Digital Power System
High-efficiency digital power systems meet the needs of EV, energy, and industrial applications.
US011-SOLCHRGEV1Z Evaluation Board

Smart Solar Battery Charger Demonstration Board

Accelerate solar battery charging designs with a buck-boost power solution that features maximum power point tracking (MPPT), programmable charging, and integrated protection for efficient lead-acid battery charging across changing solar conditions. 

Documentation

News & Blog Posts