Overview

Description

Customers often want to quickly evaluate ASi-5 together with several sensors in their lab. The ASi-5 board already exists but is lacking sensors, so a dedicated I/F is required to connect to the appropriate sensors.

They often also need to decouple processes and offload their host MCU, so a pre-evaluation of the sensor data by a dedicated MCU on the sensor board is often required. A power supply, usually 3.3V or 5V, is also required.

This design shows a single PCB with multiple sensors, interfaces, a dedicated MCU for sensor data pre-evaluation, and a power supply.

System Benefits:

  • Multiple sensors on one board for quick evaluation
    • Sensor selection by DIP switch or by software
    • Additional analog inputs
  • Integrated powerful, rich analog features in the RA2A1 MCU for sensor data pre-evaluation/calculation
    • I/F to existing ASi-5 board
    • 8-/16-/24-bit parallel out for simple ASi-5 slave
    • SPI for complex ASi-5 slave
    • Additional PMOD I/F to also allow connection to most Renesas MCU boards
  • Single 3.3V or 5V input and internal generation of additional power rail (3.3V + 5V)

Applications

Applications

  • Multi-sensor development
Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

Multi-sensor Network Platform for ASI-5

This solution uses the RA2A1 32-bit MCU and shows Renesas’ unique ASi4U-v5 transceiver chip communicating via an ASi-5 bus with multiple sensors.

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations