Overview
Description
The 4mA to 20mA current loop is the dominant standard for sensor systems in many industries because it is simple to configure and connect. It requires less wiring and fewer connections than other signals, reducing overall system costs. Additionally, it is ideal for large locations, as current does not degrade over long distances like voltage does.
This current loop receiver system uses Renesas' precision digital power monitor (DPM), a stable power source, and the low power processing capabilities of an Arm® Cortex®-based MCU.
System Benefits:
- Low power and signal processing features of the Arm Cortex-M23 MCU
- Precision digital power monitoring with low current consumption
- Stable voltage for low-noise and high-PSRR applications
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
https://labonthecloud.renesas.com/free-pass/Standard-4-20mA-Loop---Industrial-Receiver/43
Digital Power Monitor
Products
MCU
Products
LDO
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.