Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
L5M L34.4X6 PQFN 34 PLASTIC Yes 6.00mm 4.00mm 0.76mm 0.50mm
L5O L16.3X3H QFN 16 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.60mm
L5P L19.3X3 FCQFN 19 PLASTIC Yes 3.00mm 3.00mm 0.55mm 0.40mm
L5R L32.4X4D TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.70mm 0.40mm
L5S L14.3X3 QFN 14 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
L5T L8.3X3M DFN 8 PLASTIC Yes 3.00mm 3.00mm 0.85mm 0.65mm
L5U L26.3.1X4.1 NA 26 G PLASTIC Yes 3.10mm 4.10mm 0.80mm 0.40mm
L5V L26.3.1X4.1 PQFN 26 PLASTIC Yes 4.10mm 3.10mm 0.76mm 0.40mm
L5W L8.2X2F TDFN 8 PLASTIC Yes 2.01mm 2.01mm 0.75mm 0.50mm
L5X L33.5.25X5.00 PQFN 33 PLASTIC Yes 5.00mm 5.25mm 1.04mm 0.46mm
L5Z L19.3X3 FCQFN 19 PLASTIC Yes 3.00mm 3.00mm 0.55mm 0.40mm
L6A L32.5X5O SCQFN 32 PLASTIC Yes 5.00mm 5.00mm 0.85mm 0.50mm
L6B L80.9X9 QFN 80 PLASTIC Yes 8.99mm 8.99mm 1.00mm 0.40mm
L6C L40.5X5Y SCQFN 40 PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
L6D L40.6X6D SCQFN 40 PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
L6E L56.7X7 VFQFPN 56 G PLASTIC Yes 7.00mm 7.00mm 0.90mm 0.40mm
L6F L56.7X7 QFN 56 PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm
L6G L52.6X6A QFN 52 PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
L6H L32.5X5A TQFN 32 PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LAA L16.5X5 QFN 16 PLASTIC PLASTIC Yes 5.00mm 5.00mm 1.00mm 0.80mm
LAB L24.4X4J TQFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.50mm
LAC L20.6X6 QFN 20 PLASTIC PLASTIC Yes 5.99mm 5.99mm 1.00mm 0.80mm
LAD L16.5X5B QFN 16 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.80mm
LAE L32.4X4D VFQFPN 32 G PLASTIC Yes 4.00mm 4.00mm 0.75mm 0.40mm
LAF L12.4X4 QFN 12 PLASTIC PLASTIC Yes 3.99mm 3.99mm 1.00mm 0.80mm
LAG L20.5X5B QFN 20 PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.65mm
LAG6 LGA 6 G PLASTIC Yes 2.00mm 2.20mm 0.60mm 0.80mm
LAH L20.3.5X3.5 QFN 20 PLASTIC Yes 3.51mm 3.51mm 0.90mm 0.50mm
LAI L8.2.1X2.0 DODFN 8 PLASTIC PLASTIC Yes 2.00mm 2.10mm 0.00mm 0.50mm
LAJ L32.4X4D TQFN 32 PLASTIC Yes 3.99mm 3.99mm 0.70mm 0.40mm
LAK L32.5X5V PQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.61mm 0.50mm
LAN L24.6X6 QFN 24 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.80mm
LAO L48.6X6 TQFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.75mm 0.40mm
LAP L16.4X4D QFN 16 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.65mm
LAR L20.6X6B QFN 20 PLASTIC PLASTIC Yes 5.99mm 5.99mm 1.00mm 0.80mm
LAS L24.4X4E TQFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.50mm
LAU L8.2X2D DFN 8 PLASTIC PLASTIC Yes 2.01mm 2.01mm 0.90mm 0.00mm
LAV L28.4X4 TQFN 28 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
LAW L40.6X6 QFN 40 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
LAX L28.5X5B TQFN 28 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LAY L48.6X6 TQFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.75mm 0.40mm
LAZ L32.5X5B QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LBA L8.2X2D DFN 8 PLASTIC Yes 2.01mm 2.01mm 0.90mm 0.00mm
LBB L10.3X3 DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LBC L20.3X4A TQFN 20 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.75mm 0.50mm
LBD L24.4X4D QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LBE L20.4X4 QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LBF L24.4X4 QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LBG L32.5X5F TQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LBH L24.4X4F TQFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.50mm