Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
LRY L20.4X4K QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LRZ L6.2X2.1Z ODFN 6 PLASTIC Yes 1.98mm 2.08mm 0.00mm 0.65mm
LSA L56.8X8F QFN 56 PLASTIC PLASTIC Yes 8.00mm 8.00mm 0.90mm 0.50mm
LSB L64.9X9A QFN-TEP 64 PLASTIC PLASTIC Yes 8.99mm 8.99mm 0.00mm 0.50mm
LSC L32.5X5S QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LSD L32.5X5S QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LSE L40.6X6 QFN 40 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
LSF L8.3X3 QFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.65mm
LSH L40.6X6 QFN 40 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
LSI L32.5X5S QFN 32 PLASTIC Yes 5.00mm 5.00mm 0.90mm
LSJ L68.10X10B QFN 68 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.90mm 0.50mm
LSK L48.7X7E QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.50mm
LSL L72.10X10D QFN 72 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.90mm 0.50mm
LSN L24.4X4E TQFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.50mm
LSO L10.3X3B TDFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LSP L32.5X5S QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LSQ L48.7X7C QFN 48 PLASTIC PLASTIC Yes 6.99mm 6.99mm 0.90mm 0.50mm
LSR L32.5X5D QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LSS L36.6X6A QFN 36 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
LST L64.9X9-S QFN 64 PLASTIC PLASTIC Yes 8.99mm 8.99mm 0.65mm 0.50mm
LSU L36.6X6A QFN 36 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
LSW L56.8X8G WFQFN 56 PLASTIC PLASTIC Yes 8.00mm 8.00mm 0.85mm 0.50mm
LSX L16.3X3C TQFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LSZ L48.7X7 QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.50mm
LTA L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LTB L68.8X8 TQFN 68 PLASTIC PLASTIC Yes 8.00mm 8.00mm 0.75mm 0.00mm
LTD L48.6X6B QFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
LTE L60.7X7 QFN 60 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm
LTF L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LTG L48.6X6 TQFN 48 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.75mm 0.40mm
LTG12 LGA 12 G PLASTIC Yes 3.00mm 3.00mm 1.60mm 0.50mm
LTG16 LGA 16 G PLASTIC Yes 3.00mm 3.00mm 1.10mm 0.50mm
LTG24 LGA 24 G PLASTIC Yes 4.00mm 4.00mm 1.40mm 0.50mm
LTG28 LGA 28 G PLASTIC Yes 4.00mm 4.00mm 1.21mm 0.40mm
LTG40 LGA 40 G PLASTIC Yes 5.00mm 5.00mm 1.70mm 0.40mm
LTG6 LGA 6 G PLASTIC Yes 5.00mm 3.20mm 1.10mm 1.27mm
LTH L28.4X4 TQFN 28 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
LTI L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LTO L12.4X3 DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LTP L48.7X7H QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.00mm
LTR L32.4X4C QFN 32 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.40mm
LTS L40.5X5C QFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.40mm
LTT L28.4X4C QFN 28 PLASTIC Yes 3.99mm 3.99mm
LTT6 LGA 6 G PLASTIC Yes 2.00mm 2.50mm 0.70mm 0.90mm
LTV6 LGA 6 G PLASTIC Yes 1.40mm 1.80mm 0.85mm 0.55mm
LTW32 LGA 32 G PLASTIC Yes 4.00mm 4.00mm 1.00mm 0.40mm
LTX L40.5X5E QFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 22.86mm 10.16mm
LTX20 LGA 20 G PLASTIC Yes 4.60mm 4.00mm 1.15mm 0.50mm
LTX32 LGA 32 G PLASTIC Yes 4.00mm 4.00mm 1.20mm 0.40mm
LTZ L76.9X9 QFN 76 PLASTIC PLASTIC Yes 8.99mm 8.99mm 0.85mm 0.40mm