Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Topics
The QE for Segment LCD supports the new device RL78/L23.

This development assistance tool supports the creation of display pattern and checking the wiring states which are required in the development of embedded systems that involve the use of segment LCDs.
This product is available free of charge.

Features

  • Support for the development of software and hardware designs
  • Easy creation of display pattern through GUI operations
  • Easy checking of the wiring states through clicking operations
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTarget Device (Note1)Details of upgradeDownloadOperating Environment
QE for Segment LCD[RL78]V1.1.0Jan. 09, 2026RL78 FamilySee Release NoteDownloade² studio plug-in
Operating Environment

Notes

  1. For details on supported MCUs, refer to the section Target Devices.

Installing This Product

Target Devices

Type Title Date
Software & Tools - Software
Log in to Download ZIP 37.77 MB 日本語
1 item

Related Boards & Kits

Features

Easy creation of display pattern through GUI operations for beginners in development

Simple GUI operations enable the creation of a display pattern on segment LCDs. You can simply and quickly configure the system to display the desired pattern by generating an API which displays the created pattern and learning how to use the API with the aid of the sample code.

Image
Segment LCD Workflow
Segment LCD Workflow

 

Image
DisplayPattern
Display Pattern

 

Wiring test between the segment LCD and the microcontroller

You can easily check the wiring states between the segment LCD and the microcontroller by making the various segments blink.

Image
Wiring Test
Wiring Test

 

Software Debugging Function

This feature enables the simulation of displays on the LCD and debugging of programs even if a board equipped with an LCD is not available. 
You can configure the desired display pattern on the LCD with segments in the [Configure Stop Condition] dialog box and set the timing to verify it as a checkpoint, easing the debugging of displays on the LCD.

Image
Segment LCD Monitor
Segment LCD Monitor

The confirmed debugging tools

DeviceE2 emulatorE2 emulator LiteJ-Link
RL78 Family✔✔