Skip to main content
Renesas Electronics Corporation

Overview

Description

The JPEG Encode/Decode Software Library (referred to as JPEG Library) comprises the JPEG Decoder and the JPEG Encoder.

This software library is a FIT module based on the Renesas Firmware Integration Technology (FIT). You can easily embed specific software in user applications by combining the required FIT modules.

How to obtain

Features

  • JPEG Decoder
    • The JPEG Decoder is a JPEG image decoding library for Renesas MCUs, and includes the following two libraries.
    • JPEG Decode Library: reverse DCT, reverse quantization, Huffman decoding
    • Decode Library: decompresses a JPEG image in to a bitmap (16-bit color: RGB565 format) using the JPEG decode library
  • JPEG Encoder
    • The JPEG Encoder is a JPEG image encoding library for Renesas MCUs and includes the following two libraries.
    • JPEG Encode Library: DCT, quantization, Huffman encoding
    • Encode Library: compresses a bitmap (16-bit color: RGB565 format) into a JPEG image using the JPEG encode library

Target Devices

Documentation

Design & Development

Sample Code

Additional Details

Operating Environment

Target MCURX Family
Integrated Development Environmente² studio
CS+ for CC
Supporting compilerC/C++ Compiler Package for RX Family [CC-RX]

Applications

  • All types of digital AV equipment (digital still cameras, digital video camera DVDs, etc.)
  • Mobile phones, FAX machines, e-mail terminals, printers
  • All types of commercial-use equipment

Specification

  • Compliant with JPEG baseline encoding system

Image of Encoding and Decoding

Image
jpeg-process-01

How to obtain

The RX Driver Package provides the set of FIT modules. Obtain the package, and you can then download the set of FIT modules you require. Furthermore, FIT modules work in combination with the Smart Configurator, which eases both downloading of the FIT modules and embedding them in user applications.

Target MCUApplication Note Title
RX-family MCUs that support FIT modulesRX Family JPEG Encoder Module Firmware Integration Technology Rev.1.03 - Sample Code (ZIP)
RX Family JPEG Decoder Module Firmware Integration Technology Rev.2.08 - Sample Code (ZIP)

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?