Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Inductive principle
  • Rotation sensing up to a full turn of 360º
  • PWM output with programmable limits
  • Overvoltage, reverse polarity, ESD, and short circuit protection
  • 10-bit resolution
  • Power or ground loss detection
  • Facilitates redundant design requirements
  • Programmable linearity correction
  • Adaptive gain control supporting a wide range of coil designs
  • Diagnostic features supporting ISO 26262
  • Supporting up to ASIL B
  • Overvoltage and reverse polarity protection up to ±18V
  • Small 14-TSSOP package

Description

The ZMID5202 is an inductive position sensor IC with PWM, used for absolute rotary and linear motion sensing in automotive applications. The ZMID5202 uses the physical principles of induction in a wire loop and Eddy currents to detect the position of a metallic target that is sliding or rotating above a set of coils, consisting of one transmitter coil and two receiver coils. The three coils are typically printed as copper traces on a printed circuit board (PCB). They are arranged such that the transmitter coil induces a secondary voltage in the receiver coils, which depends on the position of the metallic target above the coils. After demodulating and processing the secondary voltages from the receiver coils, a signal representative of the metallic target’s position over the coils is obtained. The ZMID5202 is fully qualified to automotive standards AEC-Q100, grade 0 up to 150°C ambient temperature.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ZMID5202AE1RNRNDAvailableOut of StockTSSOP14#Reel1Yese3 Sn-40 to 150°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?