Skip to main content
Renesas Electronics Corporation

Description

The R32C/116A, 117A, 118A Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Parameters

AttributesValue
CPUR32C/100
Bit Size16
RAM (KB)96
Program Memory (KB)512, 640, 768, 1024
Data Flash (KB)8
Timer16-bit x 11-ch
ADC10-bit x 26-ch, 10-bit x 34-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDYes
DMANo
CAN (ch)0
EthernetNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP20 x 20 x 1.71440.5
LFQFP24 x 24 x 1.71760.5

Applications

  • Car Audio
  • Metering

Applied Filters: