Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

HS0005KCU14H is the E10A-USB emulator for the Multi-core MCUs of SuperH RISC engine Family and supports the synchronizing debugging function. [Learn More]

Important: See here about details of Target Devices

Note:
All products listed as target devices are obsolete or not recommended for new designs.

Release Information

The Emulator Software for the E10A-USB Emulator

Target Devices

Type Title Date
Upgrade - Debugger
Log in to Download ZIP 137.08 MB 日本語
1 item

Specifications

ItemDescription
Target devicesSH7205, SH7265SH7786, SH7776 (SH-Navi Ⅲ)
Maximum operating frequencyMaximum operating frequency of the target devices
Supply voltageWithin the supply voltage of the target devices
Software Break255 points for each core
Hardware Break10 points (using UBC module)
TraceBuild-In Trace : 1024 cycles
(Each core has 512 cycles.)
Build-In Trace : 60 sets of
branch source and destination
AUD Trace : Max. 128K events
(In case of acquiring only branch trace info, 64K in max is available.)
Acquiring information :
Branch trace /Memory access trace / Data trace Note1
(Conditions are available to be set by CPU.)
PC interfaceUSB1.1 full-speed (USB2.0 is also available)
Operating environmentWindows® XP
Windows Vista® (32- -bit versions)
Windows® 7 (32- and 64-bit versions)
User I/F
  • 38-pin Mictor connector (2-5767004-2 : Tyco Electronics Corporation) with AUD function
  • 14-pin connector (7614-6002 : 3M Co., Ltd.) without AUD function
Dimensions (mm)68.0 ×101.5 ×22.7
International standardApplied (FCC standards, CE marking)

Note1: Some target devices are not supported.

Components

  • E10A USB main unit - HS0005KCU14H
  • 14-way cable for H-UDI connection
  • 38-way cable for Mictor connector
  • USB cable(1.5m)
  • Installation CD incorporating:

    • High-performance Embedded Workshop integrated development environment with the E10A-USB debugger component
    • All device addition options

    Note that the compiler software is not included.

Target Devices

FamilyCPU CoreSeriesGroup/ Part No.
SuperHSH4A-MULTISH7780SH7786
-SH7776 (SH-Navi III)
SH2A-DUALSH7200SH7205
SH7260SH7265