Skip to main content
Renesas Electronics Corporation

Features

  • Low operating voltage range: 2.5V to 5.5V
  • Power-Down Mode for 100pA quiescent current
  • Over-current protection 250mA
  • Output voltage options of 1.2V to 4.2V in 100mV steps (programmed at manufacturing)

Description

The ZSPM4141 is an ultra-low-power linear regulator optimized for minimal quiescent current losses via advanced, proprietary technology. It can improve energy efficiency and reduce heat due to power dissipation because it draws low nA-level quiescent current for light loads, yet it can regulate current loads as high as 200mA. The linear regulated output voltage is factory-configured to an option from 1.2V to 4.2V in 100mV steps. The ZSPM4141 also provides over-current protection.

Applied Filters: