Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Inductive principle
  • Rotation sensing up to a full turn of 360°
  • Analog, PWM, or SENT output with programmable limits
  • Overvoltage, reverse polarity, ESD, and short circuit protection
  • 10-bit resolution (Analog and PWM)
  • 12-bit resolution (SENT)
  • Power or ground loss detection
  • Facilitates redundant design requirements
  • Programmable linearity correction
  • Adaptive gain control supporting a wide range of coil designs
  • Diagnostic features
  • Overvoltage and reverse polarity protection up to ±18V
  • Small 14-TSSOP package
  • Qualified for industrial, medical, and consumer applications only – Not qualified for usage in automotive applications

Description

The ZMID4200 is an inductive position sensor IC with analog output, used for absolute rotary and linear motion sensing in industrial and consumer applications. The ZMID4200 uses the physical principles of induction in a wire loop and Eddy currents to detect the position of a metallic target that is sliding or rotating above a set of coils, consisting of one transmitter coil and two receiver coils. The three coils are typically printed as copper traces on a printed circuit board (PCB). They are arranged such that the transmitter coil induces a secondary voltage in the receiver coils which depends on the position of the metallic target above the coils. After demodulating and processing the secondary voltages from the receiver coils, a signal representative of the metallic target’s position over the coils is obtained. The ZMID4200 is qualified to function up to 150 °C of ambient temperature.

Applications

  • Rotary position sensors up to 360°; e.g. rotary actuators, potentiometer replacement
  • Small-angle sensors or arc-motion sensors; e.g. pedal or valve sensors, robotics
  • Linear motion sensors; e.g. linear actuators, position sensors, fluid-level sensors, slide potentiometer replacement

Applied Filters: