Overview
The QCIOT31-ZMID4200POCZ PWM Digital Output Position Sensor Pmod™ Board enables quick prototyping of the ZMID4200 inductive position sensor in a custom system design. The ZMID4200 features analog output for absolute rotary and linear motion sensing in industrial and consumer applications. The board provides a standard Pmod Type 6A (Extended I²C) connection for the onboard sensor, allowing it to plug into any MCU evaluation kit with a matching connector.
Features
- Inductive sensing principle
- Analog, PWM, or SENT output with programmable limits
- Overvoltage, reverse-polarity, ESD, and short circuit protection
- 10-bit resolution for analog and PWM outputs
- Standardized Type 6A Pmod connector supporting the Extended I²C interface
- Dual connectors enable pass-through signals for daisy-chained solutions
- Software support in e² studio minimizes development time with one-click code generation
Sample & Buy
PWM Digital Output Position Sensor Pmod Board
QCIOT31-ZMID4200POCZ Active
| ECCN (US): | EAR99 |