Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated MOSFET Switches
  • 6A Continuous Output Current
  • ±1% Output Voltage Accuracy
  • Auto Compensation
  • Snapshot™ Parametric Capture
  • I2C/SMBus Interface, PMBus Compatible
  • Internal Non-Volatile Memory (NVM)

Description

The ZL2101 is a 6A digital converter with auto compensation and integrated power management that combines an integrated synchronous step-down DC/DC converter with key power management functions in a small package, resulting in a flexible and integrated solution. The ZL2101 can provide an output voltage from 0. 54V to 5. 5V (with margin) from an input voltage between 4. 5V and 14V. Internal low rDS(ON) synchronous power MOSFETs enable the ZL2101 to deliver continuous loads up to 6A with high efficiency. An internal Schottky bootstrap diode reduces discrete component count. The ZL2101 also supports phase spreading to reduce system input capacitance. Power management features such as digital soft-start delay and ramp, sequencing, tracking, and margining can be configured by simple pin-strapping or through an on-chip serial port. The ZL2101 uses the PMBus™ protocol for communication with a host controller and the Digital-DC bus for interoperability between other Zilker Labs devices.

Applications

  • Telecom, Networking, Storage equipment
  • Test and Measurement Equipment
  • Industrial Control Equipment
  • 5V and 12V Distributed Power Systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ZL2101ALAFObsoleteN/AIn StockRoHS:EN
QFN36#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ZL2101ALAFTObsoleteN/AOut of StockRoHS:EN
QFN36#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ZL2101ALAFTKObsoleteN/AOut of StockRoHS:EN
QFN36#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C