Skip to main content
Renesas Electronics Corporation

Features

  • Conforms to AEC-Q200
  • Frequency range: 0.750MHz to 1350MHz
  • Output types: LVDS, LVPECL, LVCMOS
  • Phase jitter (12kHz to 20MHz): 750fs to 890fs typical (1000fs max)
  • Supply voltage: 2.5V or 3.3V
  • Package options:
    • 3.2 x 2.5 x 1.0 mm
    • 5.0 x 3.2 x 1.2 mm
  • Frequency stability: ± 25ppm, ± 50ppm, or ± 100 ppm
    • Operating temperatures: -40°C to +85°C
  • Frequency stability: ± 50ppm, or ± 100 ppm
    • Operating temperatures:  -40°C to +105°C

Description

The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO
Output TypeHCMOS, HCMOS, LVDS, LVPECL
Output Freq Range (MHz)0.75 - 1350
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Phase Jitter Max RMS (ps)1
Freq. Stability Total (± PPM)25, 50, 100
Temp. Range (°C)-40 to 85°C, -40 to 105°C, -40° to +105°C
Product CategoryAutomotive Timing, Crystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
5.0 x 3.2 x 1.26
CLCC3.2 x 2.5 x 0.962.1
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: