Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four potentiometers per package
  • 64 resistor taps
  • SPI serial interface for write, read, and transfer operations of the potentiometer
  • Wiper resistance, 40Ω typical at 5V.
  • Four non-volatile data registers for each potentiometer
  • Non-volatile storage of multiple wiper position
  • Power-on recall. Loads saved wiper position on power-up.
  • Standby current 1µA max
  • System VCC: 2.7V to 5.5V operation
  • Analog V+/V-: -5V to +5V
  • 10kΩ, 2.5kΩ End to end resistance
  • 100 yr. data retention
  • Endurance: 100,000 data changes per bit per register
  • Low power CMOS
  • 24-lead SOIC and 24-lead TSSOP
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

The X9400 integrates four digitally controlled potentiometers (XDCPs) on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented using 63 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the SPI serial bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and four nonvolatile Data Registers (DR0-3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array through the switches. Power-up recalls the contents of DR0 to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

Part NumberStatusSamplesStockPackageCarrier TypeMOQ
X9400WS24IZObsoleteN/AOut of StockSOICWTube360
X9400WS24IZ-2.7ObsoleteN/AOut of StockSOICWTube360
X9400WS24IZ-2.7T1ObsoleteN/AOut of StockSOICWReel1000
X9400WS24IZT1ObsoleteN/AOut of StockSOICWReel1000
X9400WV24IZObsoleteN/AOut of StockTSSOPTube248
X9400WV24IZT1ObsoleteN/AOut of StockTSSOPReel2500
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?