Skip to main content
Renesas Electronics Corporation
Dual Digitally Controlled Potentiometer (XDCP™)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWT
Lead Count (#):20
Pkg. Dimensions (mm):12.9 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
MOQ420
Advanced FeaturesIntegrated charge pump to allow for single supply to swing -3V to 5.5V
Channels (#)2
End-to-End Temperature Coefficient (ppm/°C)300
Interface2-Wire
Lead Count (#)20
Length (mm)12.9
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1.3
Pkg. Dimensions (mm)12.9 x 7.5 x 0.00
Pkg. TypeSOICW
Qualification LevelStandard
Resistance Options (kΩ)10
Resistance TaperLinear
Supply Current Icc (µA)200
Supply Voltage Vcc (Min) (V)4.5
Taps (#)64
Temp. Range (°C)0 to +70°C
VL Terminal Voltage (Max) (V)5.5
VL Terminal Voltage (Min) (V)-3
Vcc (V)4.5 to 5.5
Width (mm)7.5
Wiper Current (mA)3
Wiper Resistance (ohms)40

Description

The X9221A integrates two digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated microcircuit. The digitally controlled potentiometer is implemented using 63 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the 2-wire bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and 2 nonvolatile Data Registers (DR0:DR1) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array through the switches. Power up recalls the contents of DR0 to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.