Skip to main content
Renesas Electronics Corporation

Wi-Fi Networking

Renesas Wi-Fi® 6 (802.11ax) chips deliver exceptional network performance with a disruptive concurrent dual-band, dual-transceiver, single-chip architecture enabling multi-gigabit aggregated PHY data link speeds.

Single Chip, Dual Concurrent

Single Chip, Dual Concurrent

Our unique product architecture supports two full Wi-Fi transceivers—including MAC, PHY and RF—packed in a single chip, delivering a compact 2x2+2x2 solution.

Dual-Band

Dual-Band

Our Wi-Fi 6 chips feature concurrent 2.4GHz and 5GHz support, enabling easy design of high-performance, dual-concurrent-band systems that leverage the less congested 5GHz band.

Wide Channel Bandwidth Support

Wide Channel Bandwidth Support

Supporting up to 160MHz channel bandwidth in the 5GHz band maximizes performance and enables access points that fully comply with Wi-Fi 6 specifications.

Single Host Interface, Multi-Function

Single Host Interface, Multi-Function

Our CL8000 chips connect over a single PCIe to the host processor, enabling compact, flexible, and high-performing designs. Each Wi-Fi interface supports individual assignment to dual AP, STA, Repeater, or Mesh.

About Wi-Fi 6

About Wi-Fi 6

First introduced in late 2019, Wi-Fi 6 (802.11ax) is the sixth generation of Wi-Fi technology and has been widely adopted for access points and devices. Wi-Fi 6 incorporates multiple technologies to enhance user experience and quality of service while increasing capacity, coverage, and efficiency. The majority of Wi-Fi-enabled devices today ship with Wi-Fi 6.  

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.