Applied Filters:
7 of 7 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Device Functions
Power Amplifier
Radio DECT (6.0)
Radio KDECT
Radio JDECT
Memory External
Processor CPU MIPS (MIPS)
Processor DSP MIPS (MIPS)
I/O Type
Charge Control
Software Support
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
SmartBeat™ Low-Power 1.9GHz DECT Evolution and Audio Solution
Active
Samples Available
Single chip
12
Yes
Yes
Yes
Yes
165
290
2x UART, 6 ch PDM, Dual PCM, GPIO, I2C, PCM, SPDIF, SPI, USB 2.0 HS/FS/LS
NiMH, Li-ion
Qamra DECT protocol stack
SOC
116
7x 7
-40 to +85°C
Audio Voice Data Module
Active
Samples Available
Module
23
Yes
No
Yes
No
165
290
PCM, SPI, UART, USB 2.0
Li-ion
Flexible API Interface
MOD
169
17 x 26.65
-20 to +60°C
Fully Integrated, Monolithic DECT/CAT-iq Processor IC
Active
Samples Available
Single chip
25.5
Yes
Yes
Yes
Yes
80
80
2x I2C, 2x SPI, 2x UART, GPIO, Microwire, PCM, Parallel LCD interface, USB and more...
NiMH, Li-ion
No development stack
SOC
88
10 x 10
-20 to +60°C
Fully Integrated, Monolithic DECT/CAT-iq Processor IC
Active
Samples Available
Single chip
25.5
Yes
Yes
Yes
Yes
80
80
2x I2C, 2x SPI, 2x UART, GPIO, Microwire, PCM, Parallel LCD interface, USB and more...
NiMH, Li-ion
No development stack
SOC
206
15 x 15
-20 to +60°C
Fully Integrated, Monolithic DECT/CAT-iq Processor IC
Active
Samples Available
Single chip
25.5
Yes
Yes
Yes
Yes
80
80
2x I2C, 2x SPI, 2x UART, GPIO, Microwire, PCM, Parallel LCD interface, USB and more...
NiMH, Li-ion
No development stack
SOC
206
15 x 15
-40 to +85°C
Fully Integrated, Monolithic DECT/CAT-iq Processor IC
Active
Samples Available
Single chip
25.5
Yes
Yes
Yes
Yes
80
80
2x I2C, 2x SPI, 2x UART, GPIO, Microwire, PCM, Parallel LCD interface, USB and more...
NiMH, Li-ion
No development stack
SOC
206
15 x 15
-40 to +85°C
Fully Integrated, Monolithic DECT/CAT-iq Processor IC
Active
Samples Available
Single chip
25.5
Yes
Yes
Yes
Yes
80
80
2x I2C, 2x SPI, 2x UART, GPIO, Microwire, PCM, Parallel LCD interface, USB and more...
NiMH, Li-ion
No development stack
SOC
88
10 x 10
-20 to +60°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Device Functions
Enabled
Device Functions
Power Amplifier
Enabled
Power Amplifier
Radio DECT (6.0)
Enabled
Radio DECT (6.0)
Radio KDECT
Enabled
Radio KDECT
Radio JDECT
Enabled
Radio JDECT
Memory External
Enabled
Memory External
Processor CPU MIPS (MIPS)
Enabled
Processor CPU MIPS (MIPS)
Processor DSP MIPS (MIPS)
Enabled
Processor DSP MIPS (MIPS)
I/O Type
Enabled
I/O Type
Charge Control
Enabled
Charge Control
Software Support
Enabled
Software Support
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products