Features
- Multi-Level-Modulation high speed 12 slot radio technology
- 32-bit Arm® Cortex®-M0 MCU operating at up to 165MHz
- 32-bit Cadence (Tensilica) HiFi 3 DSP operating at up to 290MHz
- USB 2.0 HS/FS interface (compatible with USB 3 Type-C)
- Multiple HCI clocking schemes for Bluetooth® integration
- Triple stereo hardware sample rate converter up to 192kHz
- Dual input 10-bit ADC
- Supports external QSPI Flash
- Integrated battery management for Li-ion and Li-polymer batteries
- High-precision fuel gauge
- Dead battery wake-up
- Extensive range of digital audio interfaces (SPDIF, PDM, SPI, UARTs, I2C etc.)
- VBGA (7.0mm x 7.0mm) Package
Description
Get technology-ready for the DECT standard with our advanced SmartBeat™ DA14495. It is ideal for 1.9GHz DECT use cases in voice, audio and data. You can make significant improvements in new application fields from microphones and intercom systems to enterprise handsets and headsets. The DA14495's low power consumption and processing capacity for sensor fusion makes it perfect for Ultra-Low Energy (ULE) networks.
The DA14495's architectural layering and towering ensures a highly versatile and easily extendible software platform. It gives you the building blocks you need and the flexibility to create your own unique solutions. Power management is a core component, while the flexible audio API allows you to set up multiple streams independently.
It delivers enterprise‑class solutions with increased density, spectral efficiency, and high‑end audio quality to enhance the user experience. Optimized power efficiency, robust security features, and ample memory enable lower‑power designs, extended ULE sensor range, and flexibility for future applications.
Perfect Pairing
The DA14495 is an open audio platform that can be combined with any audio codec to create high-end digital applications such as headphones and wearable devices. Software is available as source code, so it can be fully customized. To maximize flexibility and customization, we offer a powerful yet compact embedded development kit. A host of codecs, sound enhancements and other audio packages are available from Renesas and third party partners.
It is the perfect companion to the DA7217 advanced codec, which offers an outstanding power to performance ratio. It includes a voice trigger function that can monitor for voice commands before waking up the DA14495 to start command interpretation.
Parameters
| Attributes | Value |
|---|---|
| Device Functions | Single chip |
| Power Amplifier | 12 |
| Radio DECT (6.0) | Yes |
| Radio KDECT | Yes |
| Radio JDECT | Yes |
| Memory External | Yes |
| Processor CPU MIPS (MIPS) | 165 |
| Processor DSP MIPS (MIPS) | 290 |
| I/O Type | GPIO, 2x UART, I2C, PCM, SPI, USB 2.0 HS/FS/LS, Dual PCM, SPDIF, 6 ch PDM |
| Charge Control | NiMH, Li-ion |
| Software Support | Qamra DECT protocol stack |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOC | 7x 7 | 116 | 0.5 |
Applications
- Intercom systems
- Microphone
- Professional handsets
- Headsets
- Voice controlled speakers
- Sensors
Applied Filters: