Warning message
Please log in or register to access this secure document.
Features
- Various Flash, ROM, and RAM variants are available
- Excellent radio performance
- Telephone answering machine
- MIDI/Polyphonic ringtones
- Embedded Class-D amplifier for full-duplex, hands-free operation
- Voice over Internet Protocol (VoIP) support for Integrated Access Devices (IAD)
- Integrated white LED driver
- Text-to-speech supporting multiple languages
- Software backward compatible with previous baseband/RF products
- Easy to integrate DECT into IAD applications
Description
The SC14441 is a fully integrated, monolithic DECT/CAT-iq processor IC. Renesas' single-chip solutions feature a 16-bit CompactRISC™ microcontroller for general processing including power management and non-real-time MMI functionality. A powerful Gen2DSP core processes the audio streams and delivers the superior voice quality of the CAT-iq standard. This core also enables features such as telephone answering machine voice compression and advanced ringtones. A dedicated instruction processor (DIP) can be programmed for standard and customer-specific air protocols and provides support for the new CAT-iq frame format.
Parameters
| Attributes | Value |
|---|---|
| Device Functions | Single chip |
| Power Amplifier | 25.5 |
| Radio DECT (6.0) | Yes |
| Radio KDECT | Yes |
| Radio JDECT | Yes |
| Memory External | Yes |
| Processor CPU MIPS (MIPS) | 80 |
| Processor DSP MIPS (MIPS) | 80 |
| I/O Type | GPIO, 2x UART, 2x I2C, PCM, Microwire, 2x SPI, USB 2.0, Parallel LCD interface |
| Charge Control | NiMH, Li-ion |
| Software Support | No development stack |
| Temp. Range (°C) | -20 to +60°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOC | 10 x 10 | 88 | 0.4 |
Applications
- Cordless phones
- Cordless conference phones
- Hotel phones
- Headsets
- Baby monitors
- Cordless VoIP phones
Applied Filters:
Loading