Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Various Flash, ROM, and RAM variants are available
  • Excellent radio performance
  • Telephone answering machine
  • MIDI/Polyphonic ringtones
  • Embedded Class-D amplifier for full-duplex, hands-free operation
  • Voice over Internet Protocol (VoIP) support for Integrated Access Devices (IAD)
  • Integrated white LED driver
  • Text-to-speech supporting multiple languages
  • Software backward compatible with previous baseband/RF products
  • Easy to integrate DECT into IAD applications

Description

The SC14445 is a fully integrated, monolithic DECT/CAT-iq processor IC. Renesas' single-chip solutions feature a 16-bit CompactRISC™ microcontroller for general processing including power management and non-real-time MMI functionality. A powerful Gen2DSP core processes the audio streams and delivers the superior voice quality of the CAT-iq standard. This core also enables features such as telephone answering machine voice compression and advanced ringtones. A dedicated instruction processor (DIP) can be programmed for standard and customer-specific air protocols and provides support for the new CAT-iq frame format.

Parameters

AttributesValue
Device FunctionsSingle chip
Power Amplifier25.5
Radio DECT (6.0)Yes
Radio KDECTYes
Radio JDECTYes
Memory ExternalYes
Processor CPU MIPS (MIPS)80
Processor DSP MIPS (MIPS)80
I/O TypeGPIO, 2x UART, 2x I2C, PCM, Microwire, 2x SPI, USB 2.0, Parallel LCD interface
Charge ControlNiMH, Li-ion
Software SupportNo development stack
Temp. Range (°C)-20 to +60°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOC15 x 152060.8

Applications

  • Cordless phones
  • Cordless conference phones
  • Hotel phones
  • Headsets
  • Baby monitors
  • Cordless VoIP phones
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeTemp. Range (°C)
SC14445ActiveAvailableOut of StockSOC206#Tray-20 to +60°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?