Overview
Description
The US159-DA14535EVZ Bluetooth® Low Energy Pmod™ board enables users to add low power Bluetooth capability to any evaluation kit or microcontroller board equipped with a Pmod expansion capability. The board provides a standard Pmod Type 3A (Expanded UART) connection for the onboard Bluetooth 5.3 module.
The US159-DA14535EVZ features a Type 3A Pmod connector and incorporates the DA14535 SmartBond TINY™ Module, based on the world’s smallest and lowest power Bluetooth 5.3 System-on-Chip (SoC). Thanks to the standard connector and software support, the US159-DA14535EVZ is ideal for Renesas' QuickConnect platform to rapidly create an IoT system.
Features
- DA14535 SmartBond TINY™ Module
- Cortex®-M0+ at 16MHz
- Memory: 64kB RAM, 12kB OTP and 160kB ROM
- Bluetooth 5.3 core qualified
- Integrated chip antenna
- Worldwide certification
- 3.3V supply voltage
- +4dBm maximum output power
- -92.5dBm receiver sensitivity
- 2.7mA Rx at VBAT = 3V
- 2.6mA Tx at VBAT = 3V and 0dBm
- Standardized Type 3A Pmod™ connector supports Expanded UART interface
- Optional battery operation with onboard CR1220 coin cell
- Momentary pushbutton switch (SW1) to aid in user software debug
- LED (D1) to aid in user software debug
- 10-pin 1.27mm pitch Arm® Cortex®-Debug connector (J2) for software development and debug support
Check the Boards Comparison table to choose a board that suits your requirements.
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Resources
Boards Comparison
| US159-DA14535EVZ | US159-DA14531EVZ | |
|---|---|---|
| Memory | 64kB RAM, 12kB OTP, and 160kb ROM | 4kB RAM, 32kB OTP, and 1Mb Flash |
| Bluetooth support | Bluetooth 5.3 core qualified | Bluetooth 5.1 core qualified |
| Sensitivity | -92.5dBm | -93dBm |
| Rx current | 2.7mA at VBAT = 3V | 2mA at VBAT = 3.3V |
| Tx current | 2.6mA at VBAT = 3V and 0dBm | 4mA at VBAT = 3.3V and 0dBm |
| Output power | +4dBm maximum | +2.2dBm maximum |
| View Product |